JBM-STA 120
Serrated bars made of aluminum
ID 114511
JBM-STA 120, Serrated bars made of aluminum
- Serration: 1.5 mm x 60°
- Groove width: 12 mm
- Delivery unit: 1 piece
Technical details
Product group | Serrated bars made of aluminum |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 12 |
Width B [mm] | 40 |
Height H [mm] | 60 |
Length L [mm] | 420 |
Material | Aluminum |
m/piece [kg] | 2.8 |