SBM-ST 172
Serrated bars made of steel
ID 112172
SBM-ST 172, Serrated bars made of steel
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
Technical details
Product group | Serrated bars made of steel |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B [mm] | 40 |
Height H [mm] | 100 |
Length L [mm] | 420 |
Material | Steel 16MnCr5 suitable for case hardening |
m/piece [kg] | 12.8 |