EWM 630
Soft monoblock jaws
ID 164135
EWM 630, Soft monoblock jaws
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Soft monoblock jaws |
---|---|
Serration | Straight serration |
Width B [mm] | 75 |
Height H [mm] | 150 |
Height H1 [mm] | 95 |
Length L [mm] | 203 |
Material | Steel C45, hardened and tempered |
m/set [kg] | 51.09 |