GST 140-160 I
Hard stepped block jaws
ID 162097
GST 140-160 I, Hard stepped block jaws
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped block jaws |
---|---|
Serration | Straight serration |
Width B [mm] | 20 |
Height H [mm] | 43.5 |
Height H1 [mm] | 22 |
Length L [mm] | 58 |
Clamping depth T [mm] | 7 |
Material | Steel 16MnCr5, case-hardened |
m/set [kg] | 0.7 |
Clamping a full range is only possible by using two sets of block jaws (I+II)