arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GST 140-160 II Illustration similar

GST 140-160 II

Hard stepped block jaws

ID 162098

Ready for shipment in 11 working days
GST 140-160 II, Hard stepped block jaws
  • Serration: Straight serration
  • Delivery unit: 1 set = 3 pieces
Product group Hard stepped block jaws
Serration Straight serration
Width B [mm] 20
Height H [mm] 43.5
Height H1 [mm] 22
Length L [mm] 58
Clamping depth T [mm] 7
Material Steel 16MnCr5, case-hardened
m/set [kg] 0.7
Clamping a full range is only possible by using two sets of block jaws (I+II)