arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GST 201 Illustration similar

GST 201

Hard stepped block jaws

ID 162106

Ready for shipment from stock
GST 201, Hard stepped block jaws
  • Serration: Straight serration
  • Delivery unit: 1 set = 3 pieces
Product group Hard stepped block jaws
Serration Straight serration
Width B [mm] 22
Height H [mm] 54
Height H1 [mm] 29
Length L [mm] 84.9
Clamping depth T [mm] 8
Material Steel 16MnCr5, case-hardened
m/set [kg] 1.6