GST 400
Hard stepped block jaws
ID 162103
GST 400, Hard stepped block jaws
- Serration: Straight serration
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped block jaws |
---|---|
Serration | Straight serration |
Width B [mm] | 32 |
Height H [mm] | 70 |
Height H1 [mm] | 36 |
Length L [mm] | 136.4 |
Clamping depth T [mm] | 11 |
Material | Steel 16MnCr5, case-hardened |
m/set [kg] | 4.6 |