STF 250
Hard stepped block jaws
ID 161102
STF 250, Hard stepped block jaws
- Serration: Angled serration
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped block jaws |
---|---|
Serration | Angled serration |
Width B [mm] | 26 |
Height H [mm] | 70 |
Height H1 [mm] | 40 |
Length L [mm] | 114 |
Clamping depth T [mm] | 14 |
Material | Steel 16MnCr5, case-hardened |
m/set [kg] | 3.3 |