STF 400
Hard stepped block jaws
ID 161104
STF 400, Hard stepped block jaws
- Serration: Angled serration
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped block jaws |
---|---|
Serration | Angled serration |
Width B [mm] | 45 |
Height H [mm] | 93 |
Height H1 [mm] | 52 |
Length L [mm] | 167 |
Clamping depth T [mm] | 20 |
Material | Steel 16MnCr5, case-hardened |
m/set [kg] | 10.8 |