SHB 200
Hard stepped top jaws
ID 121104
SHB 200, Hard stepped top jaws
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B [mm] | 40 |
Height H [mm] | 49 |
Length L [mm] | 72.5 |
Clamping depth T [mm] | 12 |
Hole spacing a [mm] | 18 |
Hole spacing b [mm] | 19 |
Hole spacing c [mm] | 19 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 1.6 |