arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SHB 210/4 Illustration similar

SHB 210/4

Hard stepped top jaws

ID 1457276

Ready for shipment in 3 - 6 working days
SHB 210/4, Hard stepped top jaws
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 4 pieces
Product group Hard stepped top jaws
Serration 1/16" x 90°
Slot width N [mm] 17
Width B [mm] 40
Height H [mm] 49
Length L [mm] 84.2
Clamping depth T [mm] 12
Hole spacing a [mm] 28.7
Hole spacing b [mm] 19
Hole spacing c [mm] 19
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 1.5