SHB 400
Hard stepped top jaws
ID 121107
SHB 400, Hard stepped top jaws
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B [mm] | 60 |
Height H [mm] | 75 |
Length L [mm] | 140 |
Clamping depth T [mm] | 18 |
Hole spacing a [mm] | 53 |
Hole spacing b [mm] | 31 |
Hole spacing c [mm] | 31 |
Screws | M20 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 7.8 |