arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SHB-J 102 Illustration similar

SHB-J 102

Hard stepped top jaws

ID 131109

Availability on demand
SHB-J 102, Hard stepped top jaws
  • Serration: 1.5 mm x 60°
  • Groove width: 16 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard stepped top jaws
Serration 1.5 mm x 60°
Slot width N [mm] 16
Width B [mm] 35
Height H [mm] 42
Length L [mm] 83
Clamping depth T [mm] 15
Hole spacing a [mm] 19
Hole spacing b [mm] 25
Hole spacing c [mm] 25
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 1.5
Reduced weight for higher RPM’s