SHB-J 122
Hard stepped top jaws
ID 133113
SHB-J 122, Hard stepped top jaws
- Serration: 1.5 mm x 60°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 21 |
Width B [mm] | 50 |
Height H [mm] | 52 |
Length L [mm] | 104 |
Clamping depth T [mm] | 18 |
Hole spacing a [mm] | 20 |
Hole spacing b [mm] | 30 |
Hole spacing c [mm] | 30 |
Screws | M16 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 3.3 |
Reduced weight for higher RPM’s