SHF 250
Hard stepped top jaws
ID 155102
SHF 250, Hard stepped top jaws
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 12 |
Tab width S [mm] | 20 |
Width B [mm] | 30 |
Height H [mm] | 55 |
Height H1 [mm] | 50 |
Length L [mm] | 90 |
Clamping depth T [mm] | 14 |
Hole spacing a [mm] | 21.1 |
Hole spacing b [mm] | 40 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 1.9 |