SHF 630
Hard stepped top jaws
ID 155106
SHF 630, Hard stepped top jaws
- Serration: Tongue and groove
- Groove width: 24 mm
- Width of path: 40 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 24 |
Tab width S [mm] | 40 |
Width B [mm] | 65 |
Height H [mm] | 105 |
Height H1 [mm] | 97 |
Length L [mm] | 185 |
Clamping depth T [mm] | 30 |
Hole spacing a [mm] | 41 |
Hole spacing b [mm] | 82 |
Screws | M20 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 18 |
If used together with SCHUNK EWB-MT 630 base jaws