SP-HB 800
Hard stepped top jaws
ID 125108
SP-HB 800, Hard stepped top jaws
- Serration: 3/32" x 90°
- Groove width: 30 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 30 |
Width B [mm] | 75 |
Height H [mm] | 105 |
Length L [mm] | 250 |
Clamping depth T [mm] | 22 |
Hole spacing a [mm] | 91.8 |
Hole spacing b [mm] | 60 |
Hole spacing c [mm] | 60 |
Screws | M24 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 29.1 |