SZAU 200
Universal claw jaws
ID 1470559
SZAU 200, Universal claw jaws
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Universal claw jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B [mm] | 40 |
Height H [mm] | 52 |
Clamping depth T [mm] | 25 |
Thread workpiece stop G | M6 |
Hole spacing b [mm] | 35 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 1.5 |