arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZAU 250/4 Illustration similar

SZAU 250/4

Universal claw jaws

ID 1457356

Availability on demand
SZAU 250/4, Universal claw jaws
  • Groove width: 21 mm
  • Delivery unit: 1 set = 4 pieces
Product group Universal claw jaws
Slot width N [mm] 21
Width B [mm] 50
Height H [mm] 55
Clamping depth T [mm] 25
Thread workpiece stop G M6
Hole spacing b [mm] 45
Material Steel 16MnCr5, hardened
m/set [kg] 4.08