arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZAU 250 Illustration similar

SZAU 250

Universal claw jaws

ID 1470620

Availability on demand
SZAU 250, Universal claw jaws
  • Serration: 1/16" x 90°
  • Groove width: 21 mm
  • Delivery unit: 1 set = 3 pieces
Product group Universal claw jaws
Serration 1/16" x 90°
Slot width N [mm] 21
Width B [mm] 50
Height H [mm] 55
Clamping depth T [mm] 25
Thread workpiece stop G M6
Hole spacing b [mm] 45
Material Steel 16MnCr5, hardened
m/set [kg] 3.06