arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZKU 250 Illustration similar

SZKU 250

Universal claw jaws

ID 139302

Ready for shipment in 3 - 6 working days
SZKU 250, Universal claw jaws
  • Serration: Tongue and groove
  • Groove width: 12 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Product group Universal claw jaws
Serration Tongue and groove
Slot width N [mm] 12
Tab width S [mm] 20
Width B [mm] 30
Height H [mm] 55
Height H1 [mm] 50
Clamping depth T [mm] 25
Thread workpiece stop G M6
Hole spacing b [mm] 40
Screws M12
Material Steel 16MnCr5, case-hardened
m/set [kg] 1.6