arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-RM HSK-A 32 Ø10x50 Illustration similar

TRIBOS-RM HSK-A 32 Ø10x50

Polygonal toolholders

ID 225886

In stock
TRIBOS-RM HSK-A 32 Ø10x50, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-RM
  • Toolholder interface: HSK-A 32
  • Clamping diameter: 10 mm
  • Projecting length: 50 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 20 Nm
Technology Polygonal toolholders
Series TRIBOS-RM
Toolholder interface HSK-A 32
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 10 mm
D2 [mm] 20.0
Projecting length L1 [mm]/[inch] 50 mm / 2.0"
L2 [mm] 32.0
L4 [mm] 30.0
Min. torque [Nm] 20.0
Weight [kg] 0.25
Standard length yes

Version
Very stable design for fast and precise work

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
With thread for coolant tube

Length-setting screw
Without adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request