ADR-C
Jaw turning fixture
ID 189500
ADR-C, Jaw turning fixture
- Min. clamping range: 30 mm
- Max. clamping range: 248 mm
Technical details
Min. clamping range [mm] | 30 |
---|---|
Max. clamping range [mm] | 248 |