arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Control unit

ELKE

Description

The electropneumatic control units ELKE and ELKE 24/2F are designed for controlling ROTA TP/TB pneumatic chucks.

Advantages – Your benefits

One or two pneumatic chucks can be controlled
Only one control unit is necessary for two chucks
Robust, sealed housing made of stainless steel
Permanent user-friendliness
Display of the operating and error modes
Clearly arranged function display of all operating modes
Five different operating modes
For every application the ideal operating mode is selectable
Optionally controllable via two foot switches
For optimal operational ease at the machine during manual operation
Reliable process monitoring via pressure and differential pressure
Every chuck can be individually adjusted to the clamping task
Easy connection with the machine control unit
Connectable to the 24 V machine voltage for automatic operation by the electrician. Chuck can be actuated via the M-functions
Up to four RSS radio transmission systems can be integrated
Maximum process reliability

Options and special information

Control units for pneumatically actuated power lathe chucks
The electropneumatic control units ELKE 24 and ELKE 24/2F are designed for controlling pneumatically actuated power lathe chucks. Up to two chucks can be opened and closed in different operating modes. The configured pressure is monitored during this time. The control units can operate autonomously or optionally be integrated in the machine control system. A foot switch can be connected to enhance user friendliness.

With the control unit ELKE 24, a pneumatic power lathe chuck can be actuated. With the control unit ELKE 24/2F on the other hand, either an individual chuck or a front and rear-end chuck can be actuated.

Read more Read less

1 Products found

ELKE 24

ELKE 24

ID 890010
Ready for shipment from 11 working days
  • Amount of selectable chucks  1
  • Min. operating pressure  2 bar
  • Max. operating pressure  8 bar
  • Mains voltage  24 V/DC
  • Weight  15 kg

Accessories forELKE

The following components make the product ELKE even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.