arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Z-mount adapter plate on short taper ISO 702-1

FF

Description

Standardized flanges for adaptation of hydraulically actuated power lathe chucks with Z-mount to the machine spindle with short taper.
Read more Read less

Digital services forFF

Matching with the product FF, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

37 Products found

FF-T1 Z100-A4

FF-T1 Z100-A4

ID 803010
Ready for shipment from 11 working days
  • Chuck side  Z100
  • Machine side  ISO 702-1 Nr. 4
  • Chuck pitch circle  82.6 mm
  • Spindle pitch circle  82.6 mm
  • Height  12 mm
  • Through-hole  61 mm
More product information Less product information
FF-T3 Z100-A5

FF-T3 Z100-A5

ID 801008
Ready for shipment from 11 working days
  • Chuck side  Z100
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  82.6 mm
  • Spindle pitch circle  104.8 mm
  • Height  30 mm
  • Through-hole  66 mm
More product information Less product information
FF-T2 Z115-A3

FF-T2 Z115-A3

ID 806005
Ready for shipment from 11 working days
  • Chuck side  Z115
  • Machine side  ISO 702-1 Nr. 3
  • Chuck pitch circle  92 mm
  • Spindle pitch circle  70.6 mm
  • Height  18 mm
  • Through-hole  30 mm
More product information Less product information
FF-T2 Z115-A4

FF-T2 Z115-A4

ID 806006
Ready for shipment from 11 working days
  • Chuck side  Z115
  • Machine side  ISO 702-1 Nr. 4
  • Chuck pitch circle  92 mm
  • Spindle pitch circle  82.6 mm
  • Height  18 mm
  • Through-hole  30 mm
More product information Less product information
FF-T3 Z115-A5

FF-T3 Z115-A5

ID 806007
Ready for shipment from 11 working days
  • Chuck side  Z115
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  92 mm
  • Spindle pitch circle  104.8 mm
  • Height  32 mm
  • Through-hole  72 mm
More product information Less product information
FF-T2 Z140-A4

FF-T2 Z140-A4

ID 805000
Ready for shipment from 11 working days
  • Chuck side  Z140
  • Machine side  ISO 702-1 Nr. 4
  • Chuck pitch circle  104.8 mm
  • Spindle pitch circle  82.6 mm
  • Height  21 mm
  • Through-hole  61 mm
More product information Less product information
FF-T1 Z140-A5

FF-T1 Z140-A5

ID 803000
Ready for shipment from 11 working days
  • Chuck side  Z140
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  104.8 mm
  • Spindle pitch circle  104.8 mm
  • Height  16 mm
  • Through-hole  79.6 mm
More product information Less product information
FF-T3 Z140-A6

FF-T3 Z140-A6

ID 801000
Ready for shipment from 11 working days
  • Chuck side  Z140
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  104.8 mm
  • Spindle pitch circle  133.4 mm
  • Height  34 mm
  • Through-hole  80 mm
More product information Less product information
FF-T2 Z170-A5

FF-T2 Z170-A5

ID 805001
Ready for shipment from 11 working days
  • Chuck side  Z170
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  133.4 mm
  • Spindle pitch circle  104.8 mm
  • Height  25 mm
  • Through-hole  79.6 mm
More product information Less product information
FF-T1 Z170-A6

FF-T1 Z170-A6

ID 803001
Ready for shipment from 11 working days
  • Chuck side  Z170
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  133.4 mm
  • Spindle pitch circle  133.4 mm
  • Height  17 mm
  • Through-hole  103.2 mm
More product information Less product information
FF-T3 Z170-A8

FF-T3 Z170-A8

ID 801001
Ready for shipment from 11 working days
  • Chuck side  Z170
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  133.4 mm
  • Spindle pitch circle  171.4 mm
  • Height  40 mm
  • Through-hole  110 mm
More product information Less product information
FF-T2 Z220-A5

FF-T2 Z220-A5

ID 805002
Ready for shipment from 11 working days
  • Chuck side  Z220
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  171.4 mm
  • Spindle pitch circle  104.8 mm
  • Height  28 mm
  • Through-hole  79.6 mm
More product information Less product information
FF-T2 Z220-A6

FF-T2 Z220-A6

ID 805003
Ready for shipment from 11 working days
  • Chuck side  Z220
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  171.4 mm
  • Spindle pitch circle  133.4 mm
  • Height  28 mm
  • Through-hole  103.2 mm
More product information Less product information
FF-T1 Z220-A8

FF-T1 Z220-A8

ID 803002
Ready for shipment from 11 working days
  • Chuck side  Z220
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  171.4 mm
  • Spindle pitch circle  171.4 mm
  • Height  19 mm
  • Through-hole  136.2 mm
More product information Less product information
FF-T3 Z220-A11

FF-T3 Z220-A11

ID 803003
Ready for shipment from 11 working days
  • Chuck side  Z220
  • Machine side  ISO 702-1 Nr. 11
  • Chuck pitch circle  171.4 mm
  • Spindle pitch circle  235 mm
  • Height  50 mm
  • Through-hole  130 mm
More product information Less product information
FF-T3 Z220-A15

FF-T3 Z220-A15

ID 803020
Ready for shipment from 11 working days
  • Chuck side  Z220
  • Machine side  ISO 702-1 Nr. 15
  • Chuck pitch circle  171.4 mm
  • Spindle pitch circle  330.2 mm
  • Height  55 mm
  • Through-hole  145 mm
More product information Less product information
FF-T2 Z300-A6

FF-T2 Z300-A6

ID 805004
Ready for shipment from 11 working days
  • Chuck side  Z300
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  235 mm
  • Spindle pitch circle  133.4 mm
  • Height  30 mm
  • Through-hole  103.2 mm
More product information Less product information
FF-T2 Z300-A8

FF-T2 Z300-A8

ID 805005
Ready for shipment from 11 working days
  • Chuck side  Z300
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  235 mm
  • Spindle pitch circle  171.4 mm
  • Height  30 mm
  • Through-hole  136.2 mm
More product information Less product information