arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T1 Z140-A5 Illustration similar

FF-T1 Z140-A5

Standard adapter plate

ID 803000

Ready for shipment from stock
Standard adapter plate

Product features:
  • Direct flange
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z140
  • Machine side: ISO 702-1 Nr. 5
Technical data:
  • Chuck pitch circle: 104.8 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 16 mm
  • Through-hole: 79.6 mm
  • Weight: 1.1 kg
Chuck side Z140
Machine side ISO 702-1 Nr. 5
Chuck pitch circle [mm] 104.8
Spindle pitch circle [mm] 104.8
Height [mm] 16
Through-hole [mm] 79.6
Weight [kg] 1.1

Scope of delivery
Adapter plate, mounting screws