arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T2 Z380-A8 Illustration similar

FF-T2 Z380-A8

Standard adapter plate

ID 805010

Ready for shipment in 3 - 6 working days
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z380
  • Machine side: ISO 702-1 Nr. 8
Technical data:
  • Chuck pitch circle: 330.2 mm
  • Spindle pitch circle: 171.4 mm
  • Height: 38 mm
  • Through-hole: 136.2 mm
  • Weight: 28 kg
Chuck side Z380
Machine side ISO 702-1 Nr. 8
Chuck pitch circle [mm] 330.2
Spindle pitch circle [mm] 171.4
Height [mm] 38
Through-hole [mm] 136.2
Weight [kg] 28

Scope of delivery
Adapter plate, mounting screws