arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T3 Z100-A5 Illustration similar

FF-T3 Z100-A5

Standard adapter plate

ID 801008

Ready for shipment in 3 - 6 working days
Standard adapter plate

Product features:
  • Expansion adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z100
  • Machine side: ISO 702-1 Nr. 5
Technical data:
  • Chuck pitch circle: 82.6 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 30 mm
  • Through-hole: 66 mm
  • Weight: 1.5 kg
Chuck side Z100
Machine side ISO 702-1 Nr. 5
Chuck pitch circle [mm] 82.6
Spindle pitch circle [mm] 104.8
Height [mm] 30
Through-hole [mm] 66
Weight [kg] 1.5

Scope of delivery
Adapter plate, mounting screws