arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FF-T3 Z140-A6 Illustration similar

FF-T3 Z140-A6

Standard adapter plate

ID 801000

Ready for shipment from stock
Standard adapter plate

Product features:
  • Expansion adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z140
  • Machine side: ISO 702-1 Nr. 6
Technical data:
  • Chuck pitch circle: 104.8 mm
  • Spindle pitch circle: 133.4 mm
  • Height: 34 mm
  • Through-hole: 85 mm
  • Weight: 3.4 kg
Chuck side Z140
Machine side ISO 702-1 Nr. 6
Chuck pitch circle [mm] 104.8
Spindle pitch circle [mm] 133.4
Height [mm] 34
Through-hole [mm] 85
Weight [kg] 3.4

Scope of delivery
Adapter plate, mounting screws