arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFK-T2 Z220-A6 Illustration similar

FFK-T2 Z220-A6

Standard adapter plate

ID 805122

Availability on demand
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For hydraulically actuated power lathe chucks
  • Chuck side: Z220
  • Machine side: ISO 702-1 Nr. 6
Technical data:
  • Chuck pitch circle: 171.4 mm
  • Spindle pitch circle: 133.4 mm
  • Height: 25 mm
  • Through-hole: 103.2 mm
  • Weight: 5.3 kg
Chuck side Z220
Machine side ISO 702-1 Nr. 6
Chuck pitch circle [mm] 171.4
Spindle pitch circle [mm] 133.4
Height [mm] 25
Through-hole [mm] 103.2
Weight [kg] 5.3

Scope of delivery
Adapter plate, mounting screws