arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Z-mount adapter plate on bayonet ISO 702-3

FFV

Description

Standardized flanges for adaptation of pneumatically actuated power lathe chucks with Z-mount to the machine spindle with bayonet mount.
Read more Read less

Digital services forFFV

Matching with the product FFV, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

6 Products found

FFV Z155-C6

FFV Z155-C6

ID 836112
Ready for shipment from 11 working days
  • Chuck side  Z155
  • Machine side  ISO 702-3 Nr. 6
  • Chuck pitch circle  180 mm
  • Spindle pitch circle  133.4 mm
  • Height  22 mm
  • Through-hole  103.2 mm
More product information Less product information
FFV Z195-C6

FFV Z195-C6

ID 836121
Ready for shipment from 11 working days
  • Chuck side  Z195
  • Machine side  ISO 702-3 Nr. 6
  • Chuck pitch circle  223.8 mm
  • Spindle pitch circle  133.4 mm
  • Height  20 mm
  • Through-hole  103.2 mm
More product information Less product information
FFV Z195-C8

FFV Z195-C8

ID 836122
Ready for shipment from 11 working days
  • Chuck side  Z195
  • Machine side  ISO 702-3 Nr. 8
  • Chuck pitch circle  223.8 mm
  • Spindle pitch circle  171.4 mm
  • Height  22 mm
  • Through-hole  136.2 mm
More product information Less product information
FFV Z235-C6

FFV Z235-C6

ID 836130
Ready for shipment from 11 working days
  • Chuck side  Z235
  • Machine side  ISO 702-3 Nr. 6
  • Chuck pitch circle  290.5 mm
  • Spindle pitch circle  133.4 mm
  • Height  24 mm
  • Through-hole  103 mm
More product information Less product information
FFV Z235-C8

FFV Z235-C8

ID 836131
Ready for shipment from 11 working days
  • Chuck side  Z235
  • Machine side  ISO 702-3 Nr. 8
  • Chuck pitch circle  290.5 mm
  • Spindle pitch circle  171.4 mm
  • Height  24 mm
  • Through-hole  136 mm
More product information Less product information
FFV Z235-C11

FFV Z235-C11

ID 836132
Ready for shipment from 11 working days
  • Chuck side  Z235
  • Machine side  ISO 702-3 Nr. 11
  • Chuck pitch circle  290.5 mm
  • Spindle pitch circle  235 mm
  • Height  30 mm
  • Through-hole  192.9 mm
More product information Less product information