arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Z-mount adapter plate on short taper ISO 702-1

FFV

Description

Standardized flanges for adaptation of pneumatically actuated power lathe chucks with Z-mount to the machine spindle with short taper.
Read more Read less

Digital services forFFV

Matching with the product FFV, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

28 Products found

FFV Z120-A3

FFV Z120-A3

ID 836000
Ready for shipment from 11 working days
  • Chuck side  Z120
  • Machine side  ISO 702-1 Nr. 3
  • Chuck pitch circle  137 mm
  • Spindle pitch circle  70.6 mm
  • Height  23 mm
  • Through-hole  51.5 mm
More product information Less product information
FFV Z120-A4

FFV Z120-A4

ID 836001
Ready for shipment from 11 working days
  • Chuck side  Z120
  • Machine side  ISO 702-1 Nr. 4
  • Chuck pitch circle  137 mm
  • Spindle pitch circle  82.6 mm
  • Height  23 mm
  • Through-hole  61 mm
More product information Less product information
FFV Z120-A5

FFV Z120-A5

ID 836002
Ready for shipment from 11 working days
  • Chuck side  Z120
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  137 mm
  • Spindle pitch circle  104.8 mm
  • Height  23 mm
  • Through-hole  79.6 mm
More product information Less product information
FFV Z155-A4

FFV Z155-A4

ID 836010
Ready for shipment from 11 working days
  • Chuck side  Z155
  • Machine side  ISO 702-1 Nr. 4
  • Chuck pitch circle  180 mm
  • Spindle pitch circle  82.6 mm
  • Height  25.5 mm
  • Through-hole  61 mm
More product information Less product information
FFV Z155-A5

FFV Z155-A5

ID 836011
Ready for shipment from 11 working days
  • Chuck side  Z155
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  180 mm
  • Spindle pitch circle  104.8 mm
  • Height  25.5 mm
  • Through-hole  79.6 mm
More product information Less product information
FFV Z155-A6

FFV Z155-A6

ID 836012
Ready for shipment from 11 working days
  • Chuck side  Z155
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  180 mm
  • Spindle pitch circle  133.4 mm
  • Height  30 mm
  • Through-hole  103.2 mm
More product information Less product information
FFV Z155-A8

FFV Z155-A8

ID 836013
Ready for shipment from 11 working days
  • Chuck side  Z155
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  180 mm
  • Spindle pitch circle  171.4 mm
  • Height  30 mm
  • Through-hole  136.2 mm
More product information Less product information
FFV Z195-A5

FFV Z195-A5

ID 836020
Ready for shipment from 11 working days
  • Chuck side  Z195
  • Machine side  ISO 702-1 Nr. 5
  • Chuck pitch circle  223.8 mm
  • Spindle pitch circle  104.8 mm
  • Height  25 mm
  • Through-hole  79.6 mm
More product information Less product information
FFV Z195-A6

FFV Z195-A6

ID 836021
Ready for shipment from 11 working days
  • Chuck side  Z195
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  223.8 mm
  • Spindle pitch circle  133.4 mm
  • Height  30 mm
  • Through-hole  103.2 mm
More product information Less product information
FFV Z195-A8

FFV Z195-A8

ID 836022
Ready for shipment from 11 working days
  • Chuck side  Z195
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  223.8 mm
  • Spindle pitch circle  171.4 mm
  • Height  30 mm
  • Through-hole  136.2 mm
More product information Less product information
FFV Z195-A11

FFV Z195-A11

ID 836023
Ready for shipment from 11 working days
  • Chuck side  Z195
  • Machine side  ISO 702-1 Nr. 11
  • Chuck pitch circle  223.8 mm
  • Spindle pitch circle  235 mm
  • Height  40 mm
  • Through-hole  175 mm
More product information Less product information
FFV Z235-A6

FFV Z235-A6

ID 836030
Ready for shipment from 11 working days
  • Chuck side  Z235
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  290.5 mm
  • Spindle pitch circle  133.4 mm
  • Height  32 mm
  • Through-hole  103 mm
More product information Less product information
FFV Z235-A8

FFV Z235-A8

ID 836031
Ready for shipment from 11 working days
  • Chuck side  Z235
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  290.5 mm
  • Spindle pitch circle  171.4 mm
  • Height  34 mm
  • Through-hole  136 mm
More product information Less product information
FFV Z235-A11

FFV Z235-A11

ID 836032
Ready for shipment from 11 working days
  • Chuck side  Z235
  • Machine side  ISO 702-1 Nr. 11
  • Chuck pitch circle  290.5 mm
  • Spindle pitch circle  235 mm
  • Height  34 mm
  • Through-hole  192.9 mm
More product information Less product information
FFV Z270-A6

FFV Z270-A6

ID 836040
Ready for shipment from 11 working days
  • Chuck side  Z270
  • Machine side  ISO 702-1 Nr. 6
  • Chuck pitch circle  318 mm
  • Spindle pitch circle  133.4 mm
  • Height  32 mm
  • Through-hole  103.2 mm
More product information Less product information
FFV Z270-A8

FFV Z270-A8

ID 836041
Ready for shipment from 11 working days
  • Chuck side  Z270
  • Machine side  ISO 702-1 Nr. 8
  • Chuck pitch circle  318 mm
  • Spindle pitch circle  171.4 mm
  • Height  38 mm
  • Through-hole  136.2 mm
More product information Less product information
FFV Z270-A11

FFV Z270-A11

ID 836042
Ready for shipment from 11 working days
  • Chuck side  Z270
  • Machine side  ISO 702-1 Nr. 11
  • Chuck pitch circle  318 mm
  • Spindle pitch circle  235 mm
  • Height  36 mm
  • Through-hole  192.9 mm
More product information Less product information
FFV Z310-A11-2

FFV Z310-A11-2

ID 836052
Ready for shipment from 11 working days
  • Chuck side  Z310
  • Machine side  ISO 702-1 Nr. 11
  • Chuck pitch circle  374 mm
  • Spindle pitch circle  235 mm
  • Height  38 mm
  • Through-hole  185 mm
More product information Less product information