arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z120-A5 Illustration similar

FFV Z120-A5

Standard adapter plate

ID 836002

Availability on demand
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z120
  • Machine side: ISO 702-1 Nr. 5
Technical data:
  • Chuck pitch circle: 137 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 23 mm
  • Through-hole: 79.6 mm
  • Weight: 1.8 kg
Chuck side Z120
Machine side ISO 702-1 Nr. 5
Chuck pitch circle [mm] 137
Spindle pitch circle [mm] 104.8
Height [mm] 23
Through-hole [mm] 79.6
Weight [kg] 1.8

Scope of delivery
Adapter plate, mounting screws