GSC-G-1 M12-T18
Accessories for the manual clamping systems standard
ID 430425
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for base body
- Used for directly attaching clamping devices via the base body.
- Thread : M12
- Suitable for T-slot: 18 mm
- Weight: 0.26 kg
Technical details
Thread | M12 |
---|---|
Suitable for T-slot [mm] | 18 |
Scope of delivery
Clamping screws