arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-1 100-11 Illustration similar

GWU-1 100-11

Accessories for the manual clamping systems standard

ID 430223

Availability on demand
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports width 100 mm
  • For placing of workpieces
  • Suitable for: KSG 100, KSO 100
Technical data:
  • Width: 100 mm
  • Height: 11 mm
  • Weight: 0.2 kg
Width [mm] 100
Height [mm] 11

Scope of delivery
1 set of workpiece supports