arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-1 125-16 Illustration similar

GWU-1 125-16

Accessories for the manual clamping systems standard

ID 430026

Availability on demand
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports width 125 mm
  • For placing of workpieces
Technical data:
  • Width: 125 mm
  • Height: 16 mm
  • Weight: 0.25 kg
Width [mm] 125
Height [mm] 16

Scope of delivery
1 set of workpiece supports