GWU-1 125-29
Accessories for the manual clamping systems standard
ID 430029
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports width 125 mm
- For placing of workpieces
- Width: 125 mm
- Height: 29 mm
- Weight: 0.75 kg
Technical details
Width [mm] | 125 |
---|---|
Height [mm] | 29 |
Scope of delivery
1 set of workpiece supports