GWU-1 125-36
Accessories for the manual clamping systems standard
ID 430031
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports width 125 mm
- For placing of workpieces
- Width: 125 mm
- Height: 36 mm
- Weight: 0.6 kg
Technical details
Width [mm] | 125 |
---|---|
Height [mm] | 36 |
Scope of delivery
1 set of workpiece supports