arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-1 160-26 Illustration similar

GWU-1 160-26

Accessories for the manual clamping systems standard

ID 490650

Ready for shipment in 3 - 6 working days
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports width 160 mm
  • For placing of workpieces
Technical data:
  • Width: 160 mm
  • Height: 26 mm
  • Weight: 0.6 kg
Width [mm] 160
Height [mm] 26

Scope of delivery
1 set of workpiece supports