arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-4 40-30 Illustration similar

GWU-4 40-30

Accessories for the manual clamping systems standard

ID 490787

Ready for shipment from stock
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports width 40 mm
  • 1 Set = 2 pieces
  • Suitable for: KSM2 90
Technical data:
  • Width: 40 mm
  • Height: 30 mm
  • Weight: 0.3 kg
Width [mm] 40
Height [mm] 30

Scope of delivery
1 set of workpiece supports