arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
IXB-HT V1 mini

IXB-HT V1 mini

Accessories for the standard quick-change pallet systems

ID 1460953

Ready for shipment from stock
Accessories for the standard quick-change pallet systems

Product features:
  • Indexing pin
  • For high temperature applications
  • Used for positional orientation of clamping pallets, clamping devices or substrate plates. If the thermal expansion of the fitting is too great, the indexing pin can be secured with a screw to prevent it from falling out.
Technical data:
  • Type of anti-twist protection: V1
  • Material: HS6-5-2
  • Max. ambient temperature: 200 °C
  • Weight: 0.01 kg
Type of anti-twist protection V1
Material HS6-5-2
Weight [kg] 0.01

Scope of delivery
Indexing pin