arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Top jaw blanks drilled

KTR

Description

Top jaw blanks with tongue and groove and preassembled mounting holes for customer rework.
Read more Read less

Digital services forKTR

Matching with the product KTR, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

22 Products found

KTR 64

KTR 64

ID 402120
Ready for shipment from 11 working days
  • Length  28.5 mm
  • Width  34 mm
  • Height  16 mm
  • Suitable for  64
  • 28.5 mm
  • 34 mm
More product information Less product information
KTR 100

KTR 100

ID 402121
Ready for shipment from 11 working days
  • Length  47 mm
  • Width  55 mm
  • Height  25 mm
  • Suitable for  100
  • 47 mm
  • 55 mm
More product information Less product information
KTR 140

KTR 140

ID 1349707
Ready for shipment from 11 working days
  • Length  65 mm
  • Width  70 mm
  • Height  35 mm
  • Suitable for  140
  • 65 mm
  • 70 mm
More product information Less product information
KTR 160

KTR 160

ID 402122
Ready for shipment from 11 working days
  • Length  76 mm
  • Width  80 mm
  • Height  40 mm
  • Suitable for  160
  • 76 mm
  • 80 mm
More product information Less product information
KTR 200

KTR 200

ID 1446913
Availability on demand
  • Length  89 mm
  • Width  102 mm
  • Height  50 mm
  • Suitable for  200
  • 89 mm
  • 102 mm
More product information Less product information
KTR 250

KTR 250

ID 402123
Ready for shipment from 11 working days
  • Length  120 mm
  • Width  125 mm
  • Height  50 mm
  • Suitable for  250
  • 120 mm
  • 125 mm
More product information Less product information
KTR 315

KTR 315

ID 1446915
Availability on demand
  • Length  148 mm
  • Width  160 mm
  • Height  52 mm
  • Suitable for  315
  • 148 mm
  • 160 mm
More product information Less product information
KTR-H 64

KTR-H 64

ID 402220
Ready for shipment from 11 working days
  • Length  28.5 mm
  • Width  34 mm
  • Height  35 mm
  • Suitable for  64
  • 28.5 mm
  • 34 mm
More product information Less product information
KTR-H 100

KTR-H 100

ID 402221
Ready for shipment from 11 working days
  • Length  47 mm
  • Width  55 mm
  • Height  48 mm
  • Suitable for  100
  • 47 mm
  • 55 mm
More product information Less product information
KTR-H 140

KTR-H 140

ID 1349708
Ready for shipment from 11 working days
  • Length  65 mm
  • Width  70 mm
  • Height  70 mm
  • Suitable for  140
  • 65 mm
  • 70 mm
More product information Less product information
KTR-H 160

KTR-H 160

ID 402222
Ready for shipment from 11 working days
  • Length  76 mm
  • Width  80 mm
  • Height  77.5 mm
  • Suitable for  160
  • 76 mm
  • 80 mm
More product information Less product information
KTR-H 200

KTR-H 200

ID 1446923
Availability on demand
  • Length  89 mm
  • Width  102 mm
  • Height  100 mm
  • Suitable for  200
  • 89 mm
  • 102 mm
More product information Less product information
KTR-H 250

KTR-H 250

ID 402223
Ready for shipment from 11 working days
  • Length  120 mm
  • Width  125 mm
  • Height  100 mm
  • Suitable for  250
  • 120 mm
  • 125 mm
More product information Less product information
KTR-H 315

KTR-H 315

ID 1446925
Availability on demand
  • Length  148 mm
  • Width  160 mm
  • Height  102 mm
  • Suitable for  315
  • 148 mm
  • 160 mm
More product information Less product information
KTR 100/3

KTR 100/3

ID 1516430
Availability on demand
  • Length  46 mm
  • Width  40 mm
  • Height  25 mm
  • Suitable for  100
  • 46 mm
  • 40 mm
More product information Less product information
KTR 160/3

KTR 160/3

ID 1516431
Availability on demand
  • Length  73 mm
  • Width  65 mm
  • Height  40 mm
  • Suitable for  160
  • 73 mm
  • 65 mm
More product information Less product information
KTR 200/3

KTR 200/3

ID 1516432
Availability on demand
  • Length  90.5 mm
  • Width  80 mm
  • Height  50 mm
  • Suitable for  200
  • 90.5 mm
  • 80 mm
More product information Less product information
KTR 250/3

KTR 250/3

ID 1516433
Availability on demand
  • Length  112.5 mm
  • Width  100 mm
  • Height  50 mm
  • Suitable for  250
  • 112.5 mm
  • 100 mm
More product information Less product information