arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTR 100/3 Illustration similar

KTR 100/3

Top jaw blanks drilled

ID 1516430

Availability on demand
Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: Tongue and groove
  • Suitable for: TANDEM 3-jaw clamp size 100
Technical data:
  • Dimensions: 46 x 40 x 25 mm
  • Material: 16MnCr5
  • Weight: 0.2 kg
Length [mm] 46
Width [mm] 40
Height [mm] 25
Material 16MnCr5
Suitable for 100
L [mm] 46
B [mm] 40
H [mm] 25
D [mm] 16
B1 [mm] 14
B2 [mm] 34
T1 [mm] 19
T2 [mm] 10
Weight [kg] 0.2

Scope of delivery
Top jaw blanks