KTR 160/3
Top jaw blanks drilled
ID 1516431
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 3-jaw clamp size 160
- Dimensions: 73 x 65 x 40 mm
- Material: 16MnCr5
- Weight: 1 kg
Technical details
Length [mm] | 73 |
---|---|
Width [mm] | 65 |
Height [mm] | 40 |
Material | 16MnCr5 |
Suitable for | 160 |
L [mm] | 73 |
B [mm] | 65 |
H [mm] | 40 |
D [mm] | 22 |
B1 [mm] | 28 |
B2 [mm] | 56 |
T1 [mm] | 31 |
T2 [mm] | 20 |
Weight [kg] | 1 |
Scope of delivery
Top jaw blanks