arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTR 160 Illustration similar

KTR 160

Top jaw blanks drilled

ID 402122

Ready for shipment from stock
Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: Tongue and groove
  • Suitable for: TANDEM 2-jaw clamp size 160
Technical data:
  • Dimensions: 76 x 80 x 40 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 3.5 kg
Length [mm] 76
Width [mm] 80
Height [mm] 40
Material 16MnCr5
Suitable for 160
L [mm] 76
B [mm] 80
H [mm] 40
D [mm] 44
B1 [mm] 28
B2 [mm] 56
T1 [mm] 30
T2 [mm] 19
Weight [kg] 3.5

Scope of delivery
Top jaw blanks