KTR-H 100
Top jaw blanks drilled
ID 402221
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 2-jaw clamp size 100
- Dimensions: 47 x 55 x 48 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 1.6 kg
Technical details
Length [mm] | 47 |
---|---|
Width [mm] | 55 |
Height [mm] | 48 |
Material | 16MnCr5 |
Suitable for | 100 |
L [mm] | 47 |
B [mm] | 55 |
H [mm] | 48 |
D [mm] | 25 |
B1 [mm] | 14 |
B2 [mm] | 35 |
T1 [mm] | 43 |
T2 [mm] | 34 |
Weight [kg] | 1.6 |
Scope of delivery
Top jaw blanks