KTR-H 160
Top jaw blanks drilled
ID 402222
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 2-jaw clamp size 160
- Dimensions: 76 x 80 x 77,5 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 6.7 kg
Technical details
Length [mm] | 76 |
---|---|
Width [mm] | 80 |
Height [mm] | 77.5 |
Material | 16MnCr5 |
Suitable for | 160 |
L [mm] | 76 |
B [mm] | 80 |
H [mm] | 77.5 |
D [mm] | 44 |
B1 [mm] | 28 |
B2 [mm] | 51 |
T1 [mm] | 70 |
T2 [mm] | 59 |
Weight [kg] | 6.7 |
Scope of delivery
Top jaw blanks