KTR-H 64
Top jaw blanks drilled
ID 402220
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 2-jaw clamp size 64
- Dimensions: 28,5 x 34 x 35 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 0.25 kg
Technical details
Length [mm] | 28.5 |
---|---|
Width [mm] | 34 |
Height [mm] | 35 |
Material | 16MnCr5 |
Suitable for | 64 |
L [mm] | 28.5 |
B [mm] | 34 |
H [mm] | 35 |
D [mm] | 12.5 |
B1 [mm] | 4.5 |
B2 [mm] | 18 |
T1 [mm] | 30 |
T2 [mm] | 23 |
Weight [kg] | 0.25 |
Scope of delivery
Top jaw blanks