arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF-2-L30-30 60x30 Illustration similar

PVF-2-L30-30 60x30

Accessories for standard magnetic clamping technology

ID 1358599

Ready for shipment from stock
Accessories for standard magnetic clamping technology

Product features:
  • Versatile, sturdy double pole extension
  • With through-bore and M6 screw.
  • Technology: Parallel pole
Technical data:
  • Dimensions: 60 x 30 x 30 mm
  • Pole thread: M6
  • For pole size: 30 mm + 10 mm
  • Weight: 0.4 kg
Length [mm] 60
Width [mm] 30
Height [mm] 30
Weight [kg] 0.4