arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF 32-23 Illustration similar

PVF 32-23

Accessories for standard magnetic clamping technology

ID 422404

Ready for shipment from stock
Accessories for standard magnetic clamping technology

Product features:
  • Fixed pole extensions PVF 32
  • With through-bore and M6 screw.
  • Technology: Square pole
Technical data:
  • Dimensions: 30 x 30 x 23 mm
  • Pole thread: M6
  • For pole size: 32 x 32 mm
Length [mm] 30
Width [mm] 30
Height [mm] 23
Ø D1 [mm] 10
Ø D2 [mm] 6

Scope of delivery
Pole extension, fastening screw